製品がカートに追加されました

Edmund Optics®

資料センター

 240名を超えるエンジニアによる、信頼できる技術資料の豊富なライブラリです。

フィルター
Search Results for: その他のIR材料 (35)

単一材料による 非球面アクロマートレンズ

Single-Material Aspheric Achromats correct chromatic aberrations with a unique geometry, leading to numerous benefits over conventional achromatic lenses.

今すぐ見る 保存済みコンテンツに追加

光学フィルターの未来

New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.
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
Traditional spherical lenses are evolving due to the increasing demands of applications. Learn about the future of spherical lenses at Edmund Optics.
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
CMOSセンサー技術 の進化

Sensor Manufacturing Designs & Methods
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
ストリーミング時代のシネマレンズと非球面レンズ

Cinema lenses designed to create content tailored for online streaming utilize aspheres to shoot with a shallow depth of field while maintaining quality.

今すぐ見る 保存済みコンテンツに追加

2µmレーザー

The unique absorption properties of 2µm lasers allow them to create small and precise cuts for medical and materials processing applications

今すぐ見る 保存済みコンテンツに追加

Hyperspectral and Multispectral Imaging

Hyperspectral imaging (HSI) and multispectral imaging (MSI) are two related technologies that make use of specialized vision systems to acquire extra image information from extended regions of the electromagnetic spectrum aside from the visible spectrum.

今すぐ見る 保存済みコンテンツに追加

半導体スーパーミラー

Semiconductor supermirrors offer high reflectivity and outperform many IR mirrors on the market. Learn more about these new supermirrors at Edmund Optics.

今すぐ見る 保存済みコンテンツに追加

SCHWARZ ブラックミラー

不要な迷光を最小化するSCHWARZ ブラックミラーについて。不要な透過は、ミラーの基板を直接通過したり、基板内でゴースト反射を起こしたりするため、レーザーシステムの性能を低下させ、さらにはレーザーの安全性の問題を引き起こすこともあります。

今すぐ見る 保存済みコンテンツに追加

超短パルスレーザーシステムで熱レンズ効果を最小化する

Specialized coatings can minimize thermal lensing in ultrafast laser systems, which are particularly susceptible to detrimental thermal effects.

今すぐ見る 保存済みコンテンツに追加

極端紫外用オプティクス

Pushing Optics to the Extreme

今すぐ見る 保存済みコンテンツに追加

高分散超短パルスミラー

Pulse Compression and Dispersion Compensation for Ultrafast Lasers
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
Innovative ultra-thin filters provide flexibility, scratch resistance, and durability comparable to most hard oxide coatings. Learn more at Edmund Optics.

今すぐ見る 保存済みコンテンツに追加

液体レンズ実装テレセントリックレンズ

Image Quality of a Telecentric with the Flexibility of a Liquid Lens
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
ステムミラー

Mounting flat mirrors by their edges in a kinematic mount imparts stress onto the mirror surface. This results in distortion and reduced quality of the reflected wavefront, which is especially noticeable when using high-quality mirrors. Stemmed mirrors, on the other hand, are mounted from a smaller diameter “stem” protruding from the back of the mirror, resulting in significantly reduced stress on the mirror surface, high stability, and cost reduction and can be used as a replacement for a more expensive and complex kinematic mount and a conventional mirror.