Advanced Illumination 表面実装LEDバックライトは、一連の有効エリアにわたって、明るく、均一な照明が得られます。50,000時間以上の製品寿命があり、照明エリアに対して±6%の投影光の強度分布均一性を実現する本光源は、一連の産業用アプリケーションに最適です。
補足: 駆動する際は、24Vパワーサプライ #66-855をお求めください。連続点灯モデルのLEDの強度は、オプションの手動調光コントローラーを用いることで可変できます (但し50 x 50mmサイズのバックライトは調光に対応しておりません)。
ストロボモデルの閃光持続時間は、トリガー信号やポテンショメーターの設定に依存します。ストロボの持続時間は、ユニット背面にあるノブを介して30 - 300μ秒まで調整可能です。トリガー入力信号はCMOS/TTLに対応します。最大トリガー周波数は30Hzです。