メッセージを残す
Custom and volume optical manufacturing with the expertise to guide you:
Right Angle Adapter (M46 x 0.75), #66-928
側視観察用にプリズムデザインを採用した本製品は、M46のレンズマウントの採用により、カメラレンズへの装着を容易にします。またオプションのステップアダプターリングの使用により、M25.5からM43までの特定レンズマウントにも使用することができます。ベース部に対してプリズムの向きを360°自由に調節できる機構とロックねじにより、アッセンブリのポジションを任意の位置で固定できます。