メッセージを残す
Custom and volume optical manufacturing with the expertise to guide you:
6" Sq., Photo-Clear Cleaning Cloths (#54-717)
ポリナイロン製マイクロファイバーを密に編み込んだ耐久性の高いクリーニングクロスです。レンズ表面に付着した汚れや油、水分を効率的に取り除きます。一般的なクリーニングクロスの場合、汚れや油を移動させるだけのものですが、本製品ではそれらを取り除くことができます。外周はほつれ止め仕上げ。洗濯後の繰り返し使用可能。標準的なPhoto-Clear®クロスと、Photo-Clear®クロス内に3.2mm間隔毎に導電性ファイバーを編み込んだ非静電仕様が選べます。