メッセージを残す
Custom and volume optical manufacturing with the expertise to guide you:
お客様からの長年のニーズにお応えするために、OEMやシステムインテグレーション用に特別に開発した接眼レンズ光学系です。そのデザインの柔軟性により、本製品を接眼レンズとして、或いは拡大鏡として使用しても高い効果を得ることができます。9Xと12Xの製品は、3枚構成のケルナー型デザインを採用し、抜群の収差補正を提供します。対する6Xの製品は、精密な両凸レンズ一枚で構成されます。光学設計データは、お問い合わせに応じてご提供致します。光学設計データリクエストフォームに必要事項をご記入下さい。