メッセージを残す
Custom and volume optical manufacturing with the expertise to guide you:
スリット幅を精密に調節できる両開き式の光学スリットです。マイクロメーターにより、スリット幅を0mmから6.3mmまで正確に行うことができます。付属のチューブは、スリットの開口部にねじ込み、遮光フードとして使用します。本体底面部中央には¼-20UNCのタップ穴が施されており、同規格マウントポスト上に設置も可能です。