メッセージを残す
Custom and volume optical manufacturing with the expertise to guide you:
#85-433
TECHSPEC® ケージシステム用スペア用スクリューは、ねじを紛失した場合に利用できます。ねじ長により、1パック3個または5個入りの販売になります。M3のキャップスクリューには対辺2mmのアレンレンチ (#57-445)を、またM3のセットスクリューには対辺1.5mmのアレンレンチ (#55-452)をご使用ください。