メッセージを残す
Custom and volume optical manufacturing with the expertise to guide you:
TMC 高性能除振システムは、難易度の高い顕微鏡観察アプリケーションから、不要な振動による影響を取り除くためにデザインされています。軽量で薄型なデザインは、重さわずか22kgで、可搬性やラボでの実装を容易にします。高性能除振システムは、電解研磨したステンレス製シャーシとパウダーコートしたスチール製上面プレートで構成されます。自動水準合わせの可能な高性能除振システムには、プラットフォームの高さを修正するための高さ調節弁も付いています。