Edmund Optics® は当社ウェブサイトの技術サービス機能最適化のため、自社並びに第三者のクッキーを使用します。当社クッキーの取り扱いについて

  • マイアカウント
  •   
製品群ページ用ID 製品群ページ用IDは、各製品群ページを識別するためのもので、キーワード検索にこの番号を入力することで対象の製品群ページにすばやくアクセスすることができます。 #3540

Commercial Grade Corner Cubes


  • Feature Standard Designs and Specifications
  • Incident Light is Reflected Back to the Source
  • For More Options, View Precision Quality Corner Cube Retroreflectors

Corner cube prisms are designed to reflect any ray or beam entering the prism face, regardless of the orientation of the prism, back onto itself. A mirror will only do that at the normal angle of incidence. Corner cubes are ideal where precision alignment is difficult or time-consuming. Corner cubes will function even at very large angles of incidence. There are three total internal reflections within the corner cube.

Commercial Grade Corner Cubes offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

お見積りは必要ですか?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

×